| Specification Number: |
S2P166W054 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
21.20 (2.40) |
| Cont. Stall Current: |
5.21 |
| Peak Torque Lb-In (N-m): |
63.7 (7.2) |
| Peak Current: |
13.30 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
4.80 (0.54) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
46.2 (32.7) |
| Resistance: |
2.8 |
| Inductance (mHy): |
7.8 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0033 (3.73) |
| Speed at 300 Bus Volts (RPM): |
6000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |