| Specification Number: |
S2P343W048 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
21.20 (2.40) |
| Cont. Stall Current: |
3.24 |
| Peak Torque Lb-In (N-m): |
63.7 (7.2) |
| Peak Current: |
8.30 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
7.70 (0.87) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
74.5 (52.7) |
| Resistance: |
7.2 |
| Inductance (mHy): |
18.9 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0033 (3.73) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |