| Specification Number: |
S2P166W058 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
31.90 (3.60) |
| Cont. Stall Current: |
6.29 |
| Peak Torque Lb-In (N-m): |
95.6 (10.8) |
| Peak Current: |
16.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.00 (0.67) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
57.5 (40.7) |
| Resistance: |
2.2 |
| Inductance (mHy): |
8.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0049 (5.53) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |