| Specification Number: |
S3P155W080 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
46.00 (5.20) |
| Cont. Stall Current: |
2.51 |
| Peak Torque Lb-In (N-m): |
138.1 (15.6) |
| Peak Current: |
6.40 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
21.60 (2.44) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
208.6 (147.5) |
| Resistance: |
16 |
| Inductance (mHy): |
52.7 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0078 (8.83) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |