| Specification Number: |
S3P281W082G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
69.00 (7.80) |
| Cont. Stall Current: |
6.04 |
| Peak Torque Lb-In (N-m): |
207.1 (23.4) |
| Peak Current: |
15.40 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
13.40 (1.52) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
129.8 (91.8) |
| Resistance: |
2.7 |
| Inductance (mHy): |
11.4 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0117 (13.21) |
| Speed at 300 Bus Volts (RPM): |
2000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
8 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |