| Specification Number: |
S3P155W081 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
69.00 (7.80) |
| Cont. Stall Current: |
12 |
| Peak Torque Lb-In (N-m): |
207.1 (23.4) |
| Peak Current: |
30.80 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.70 (0.76) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
64.9 (45.9) |
| Resistance: |
0.69 |
| Inductance (mHy): |
2.65 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0117 (13.21) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
8 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |