Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



DC Brushless Motors

BSM25/33 Series

BSM25/33 Series DC Brushless Motors
  BSM25/33 Series

Baldor’s BSM25 and BSM33 brushless DC motors with Hall sensors provide machine designers the benefits of brushless technology – quieter operation, smaller size, maintenance-free, longer life, and faster time to speed. They represent the best long-term investment.

The motor is a time proven quality design –
the reliability has been proven in numerous worldwide applications. The BSM25 and BSM33 series are available from ¼ to 3 HP designs rated at 320 Vdc bus to provide 1800 rpm. These motors are tolerant of harsh environments, and they may be operated at higher speed if the application needs the performance.

Baldor’s brushless motors have permanent magnets on the rotor and windings on the stator. With windings on the stator, the motor can handle higher continuous loads without exceeding design temperatures. There are no brushes, nor sliding contacts, thus these motors have longer life and operate quieter, besides requiring less maintenance. With high-density magnets on the rotor, they get up to speed faster and provide smaller efficient packages.

Baldor has a variety of standard brushless motors, or you may wish to have a custom motor designed for your exact needs. Contact Baldor with your requirements.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Heavy-duty continuous operation over wide temperature
  • High-energy Neodymium magnets – high torque density
  • High voltage insulation provides protection against high current and voltage surges
  • Hall sensor feedback – long life and durability in the application
  • Environmentally designed – TENV housing
  • Wide operating range 0 to 40°C
  • Premium 200°C moisture resistant wire
  • UL/CE/cUL

Literature:

BSM25/33 Series - Technical Spec
  Literature Number: FL1210

Ordering Information:

 DC Brushless Motors BSM25/33 Series
Catalog Number
Output NEMA Bus
Voltage Vdc
RPM Inertia
Hp Kw Lb-In-s2 (Kg-cm2)
   BSM25C-1177MHC 1/4 0.18 42 320 1800 0.0024 (2.72)
   BSM25C-2177MHC 1/2 0.37 42 320 1800 0.0028 (3.17)
   BSM33C-2177MHQ 1/2 0.37 56 320 1800 0.00374 (4.22)
   BSM33C-3177MHQ 1 0.75 56 320 1800 0.00536 (6.05)
   BSM33C-4177MHQ 1.5 1.13 56 320 1800 0.01033 (11.66)
   BSM33C-5177MHQ 2 1.5 56 320 1800 0.01212 (13.68)
   BSM33C-6177MHQ 3 2.25 56 320 1800 0.01859 (20.99)