Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



DC Servo Motors

DC Servo Motors
  DC Servo Motors

Baldor's DC high performance servo motors were designed rugged to meet demanding requirements of industrial motion control. They can be supplied with many electrical and mechanical options so the design fits your application. Some of the many options available include: tachometers, encoders, brakes, mountings, shafts, windings, speeds, connectors, environmental.

The DC servo motors provide continuous stall torques from 1.8 Lb-In (0.2 N-m) to 56 Lb-In (6.3 N-m). They are designed to provide reliability and dependability and long life in today's tough applications.

The DC servo motors are presently used world wide in applications such as X-Y tables , factory automation, coil winders, labeling equipment, machine tool, insertion machines, robotics, pick and place, packaging, converting equipment, assembly equipment and laboratory equipment.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • High continuous 155°C design for dependability
  • Premium 200°C moisture resistant, multi-coated wire for reliability
  • Non-hygroscopic polyester high temperature class H varnish
  • Variety of electrical winding for versatility for your application needs
  • Enclosure protection for demanding environments
  • Variety of termination options to suit your requirements
  • Quality servo grade bearings with Exxon PolyrexEM TM polyrex grease for longer life
  • Optimum selected copper-graphite brushes for maximizing life
  • Variety of feedback devices
  • Stock and custom design available

Literature:

DC Servo Motors - Technical Specs
  Literature Number: BR1202-F

Ordering Information:

 DC Servo Motors
Catalog Number
Continuous Stall
Torque
Continuous
Stall Amps
Voltage Speed Inertia
Lb-In N-m Lb-In-s2 (Kg-cm2)
MT-2250-BCYAN 3.1 0.4 5.5 30 3000 0.00048 (0.54)
MT-2250-BCYCN 3.1 0.4 5.5 30 5000 0.00048 (0.54)
MTE-2250-BCBCN 3.1 0.4 5.5 30 3000 0.00048 (0.54)
MTE-3363-BLBCN 11.3 1.3 4.8 100 2800 0.00325 (3.67)
MT-3353-BLYAN 6.3 0.7 2.7 100 2800 0.00163 (1.84)
MT-3363-BLYAN 11.3 1.3 4.8 100 2800 0.00325 (3.67)
MT-3363-BLYCN 11.3 1.3 4.8 100 2800 0.00325 (3.67)
MT-4070-BLYCE 28.0 3.2 9.2 100 2300 0.014 (15.82)
MT-4090-BLYCE 40.0 4.5 13.2 100 2300 0.024 (27.14)
MTE-4070-BLBCE 28.0 3.2 9.2 100 2300 0.014 (15.82)
MTE-4090-BLBCE 40.0 4.5 13.2 100 2300 0.024 (27.14)
MT-4525-BTYCN 30.0 3.4 6.2 150 2200 0.014 (15.82)
MT-4525-DTYCN 30.0 3.4 12.0 150 4400 0.014 (15.82)
MT-4535-ATYCN 40.0 4.5 5.7 150 1400 0.019 (21.47)
MT-4535-BTYCN 40.0 4.5 8.4 150 2200 0.019 (21.47)
MT-4535-CTYCN 40.0 4.5 11.2 100 1800 0.019 (21.47)
MT-4545-ATYCN 50.0 5.7 8.0 150 1700 0.024 (27.12)
MT-4545-BTYCN 50.0 5.7 10.6 150 2300 0.024 (27.12)
MT-4545-CTYCN 50.0 5.7 15.7 150 3300 0.024 (27.12)