Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM100N-2150AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S4P100W056G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  203.50 (23.00)
  Cont. Stall Current:  15.51
  Peak Torque Lb-In (N-m):  814.2 (92)
  Peak Current:  55.82
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 14.58 (1.65)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  140.9 (99.64)
  Resistance:  0.4
  Inductance (mHy):  3.33
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0196 (22.1284)
  Speed at 300 Bus Volts (RPM):  2000
  Max Speed (RPM):  4000
  No. of Motor Poles:  08
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.