| Specification Number: |
S5P037W019 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
3.90 (0.45) |
| Cont. Stall Current: |
1.49 |
| Peak Torque Lb-In (N-m): |
15.93 (1.8) |
| Peak Current: |
5 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.10 (0.35) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
30.4 (21.48) |
| Resistance: |
11.95 |
| Inductance (mHy): |
16.5 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
6e-005 (0.06774) |
| Speed at 160 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |