| Specification Number: |
S5P047W025 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
3.90 (0.45) |
| Cont. Stall Current: |
0.79 |
| Peak Torque Lb-In (N-m): |
15.93 (1.8) |
| Peak Current: |
2.52 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.28 (0.71) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
60.9 (43.1) |
| Resistance: |
47.5 |
| Inductance (mHy): |
63.5 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
6e-005 (0.06774) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |