Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM50N-233AA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S5P037W024
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  7.90 (0.90)
  Cont. Stall Current:  2.87
  Peak Torque Lb-In (N-m):  32.3025 (3.65)
  Peak Current:  9.91
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 3.19 (0.36)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  32.1 (22.7)
  Resistance:  4
  Inductance (mHy):  8.3
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00011 (0.12419)
  Speed at 160 Bus Volts (RPM):  4000
  Max Speed (RPM):  10000
  No. of Motor Poles:  04
 
 Feedback Device 
   Resolver  
   Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.