| Specification Number: |
S5P037W020 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
7.90 (0.90) |
| Cont. Stall Current: |
1.42 |
| Peak Torque Lb-In (N-m): |
32.3025 (3.65) |
| Peak Current: |
4.87 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.64 (0.75) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
64.3 (45.5) |
| Resistance: |
16 |
| Inductance (mHy): |
33.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00011 (0.12419) |
| Speed at 160 Bus Volts (RPM): |
2000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |