| Specification Number: |
S1P131W036 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
6.80 (0.77) |
| Cont. Stall Current: |
2.01 |
| Peak Torque Lb-In (N-m): |
27.258 (3.08) |
| Peak Current: |
7.24 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.77 (0.43) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
36.3 (25.7) |
| Resistance: |
9.4 |
| Inductance (mHy): |
12.78 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00018 (0.20322) |
| Speed at 200 Bus Volts (RPM): |
6000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |