Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM63N-233AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S1P131W038
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  13.00 (1.47)
  Cont. Stall Current:  3.93
  Peak Torque Lb-In (N-m):  52.038 (5.88)
  Peak Current:  14.1
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 3.67 (0.42)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  35.4 (25.05)
  Resistance:  3.1
  Inductance (mHy):  4.75
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00034 (0.38386)
  Speed at 200 Bus Volts (RPM):  6000
  Max Speed (RPM):  10000
  No. of Motor Poles:  04
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.