| Specification Number: |
S1P131W034G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
13.00 (1.47) |
| Cont. Stall Current: |
1.94 |
| Peak Torque Lb-In (N-m): |
52.038 (5.88) |
| Peak Current: |
6.96 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
7.47 (0.84) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
72.1 (51) |
| Resistance: |
11.55 |
| Inductance (mHy): |
24.7 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00034 (0.38386) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |