| Specification Number: |
S1P131W041G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
18.50 (2.09) |
| Cont. Stall Current: |
4.05 |
| Peak Torque Lb-In (N-m): |
73.986 (8.36) |
| Peak Current: |
14.57 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
5.07 (0.57) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
49.0 (34.65) |
| Resistance: |
3.28 |
| Inductance (mHy): |
5.87 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0005 (0.5645) |
| Speed at 200 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |