| Specification Number: |
S2P141W040G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
14.60 (1.65) |
| Cont. Stall Current: |
3.05 |
| Peak Torque Lb-In (N-m): |
58.41 (6.6) |
| Peak Current: |
11 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
5.31 (0.60) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
51.3 (36.3) |
| Resistance: |
5.1 |
| Inductance (mHy): |
13.97 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00091 (1.02) |
| Speed at 200 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
04 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |