| Specification Number: |
S2P100W044G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
28.30 (3.20) |
| Cont. Stall Current: |
8.76 |
| Peak Torque Lb-In (N-m): |
113.28 (12.8) |
| Peak Current: |
31.5 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
3.54 (0.40) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
34.8 (24.6) |
| Resistance: |
0.83 |
| Inductance (mHy): |
2.73 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00162 (1.82) |
| Speed at 200 Bus Volts (RPM): |
6000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
04 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |