| Specification Number: |
S3P100W059G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
53.00 (6.00) |
| Cont. Stall Current: |
2.6 |
| Peak Torque Lb-In (N-m): |
212.4 (24) |
| Peak Current: |
9.37 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
22.66 (2.56) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
218.9 (154.84) |
| Resistance: |
10.6 |
| Inductance (mHy): |
43.51 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.003 (3.387) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
08 |
| |
|
Resolver
|
|
Speed:
|
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |