| Specification Number: |
S3P136W057G1 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
53.00 (6.00) |
| Cont. Stall Current: |
7.81 |
| Peak Torque Lb-In (N-m): |
212.4 (24) |
| Peak Current: |
28.1 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
7.55 (0.85) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
72.9 (51.55) |
| Resistance: |
1.24 |
| Inductance (mHy): |
4.15 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.003 (3.387) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
|
Encoder
|
|
Line Count
|
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |