Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



AC Brushless Servo Motors

BSM N-Series: BSM90N-3150AF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S3P136W064G1
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  117.00 (13.30)
  Cont. Stall Current:  8.6
  Peak Torque Lb-In (N-m):  470.82 (53.2)
  Peak Current:  31.1
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 15.05 (1.70)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  146.1 (103.3)
  Resistance:  1.02
  Inductance (mHy):  5.53
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0082 (9.2578)
  Speed at 300 Bus Volts (RPM):  2000
  Max Speed (RPM):  7000
  No. of Motor Poles:  08
 
 Feedback Device 
   Encoder  
   Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.