Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Servo Rated Gearheads

GBSM-Series

Servo Rated Gearheads GBSM-Series
  GBSM-Series

Baldor's GBSM-series of low backlash, servo motor rated gearheads, mount easily and directly onto Baldor's BSM C-series and N-series AC brushless servo motors to provide industrial motion control equipment with torque multiplication and proper inertial matching. These gearheads are designed for servo applications requiring precision, durability, and long trouble-free operation.

The GBSM-series are planetary gearheads, which provide very high power transmission capability, torque multiplication, speed reduction and inertial matching. These are high efficiency gearheads.

The standard GBSM gearheads are available in five different case sizes, which fit directly onto the five sizes of Baldor’s BSM servo motors. Mounting takes less than 2 minutes.

These servo rated gearheads are used in industrial applications such as: packaging, material handling, factory automation, robotics, X-Y positioning, printing/converting, cut-to-length, indexers, marking/labeling, trimming, inserting equipment, assembly machines and many other demanding applications.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Standard backlash is 10, 12 and 15 arc-min max
  • Deep case hardened and finish ground satellite gearing – provides low backlash and accuracy maintained throughout the life of the gearhead
  • Dual ball bearing supported, large diameter output shaft – provides stiffness and high radial load capacity
  • Rugged steel construction – allows for 2.5 times rated torque for emergency stopping
  • Round mounting face with tapped holes
  • Grease lubricated for long trouble-free life
  • Integrated, self-locating input pinion clamps directly onto motor shaft – for easy adaptability and assembly

Literature:

Servo Rated Gearheads - Technical Specs
  Literature Number: BR1202-E
Stainless Steel Servo Rated Gearheads - Technical Specs
  Literature Number: BR1202-E

Ordering Information:

Servo Rated Gearheads GBSM-Series
Gearhead
Catalog Number
Gear fits these motors Gear Ratio
BSM - N BSM - C
GBSM50-MRP050-5 (1) BSM50N-1 or -2 - - - - - - - - - 5
GBSM50-MRP050-10 (1) BSM50N-1 - - - - - - - - - 10
GBSM63-MRP070-5 (1) BSM63N-all - - - - - - - - - 5
GBSM63-MRP070-10 (1) BSM63N-1 or -2 - - - - - - - - - 10
GBSM63-MRP090-25 (1) BSM63N-1 or -2 - - - - - - - - - 25
GBSM63-MRP090-50 (1) BSM63N-1 - - - - - - - - - 50
GBSM80-MRP090-4 (2) BSM80N-all BSM80C-all 4
GBSM80-MRP090-5 (2) BSM80N-all BSM80C-all 5
GBSM80-MRP090-7 (2) BSM80N-all BSM80C-all 7
GBSM80-MRP090-10 (2) BSM80N-1 or -2 BSM80C-1 or -2 10
GBSM80-MRP090-16 (1) BSM80N-1 or -2 BSM80C-1 or -2 16
GBSM80-MRP090-25 (1) BSM80N-1 BSM80C-1 25
GBSM80-MRP120-50 (1) BSM80N-1 or -2 BSM80C-1 or -2 50
GBSM80-MRP155-100 (1) BSM80N-1 BSM80C-1 100
GBSM90-MRP120-4 (2) BSM90N-all BSM90C-all 4
GBSM90-MRP120-5 (2) BSM90N-all BSM90C-all 5
GBSM90-MRP120-7 (2) BSM90N-all BSM90C-all 7
GBSM90-MRP120-10 (2) BSM90N-1 BSM90C-1 or -2 10
GBSM90-MRP120-25 (1) BSM90N-1 BSM90C-1 or -2 25
GBSM90-MRP155-10 (2) BSM90N-all BSM90C-3 10
GBSM90-MRP155-25 (1) BSM90N-all BSM90C-3 25
GBSM100-MRP120-3 (2) BSM100N-all BSM100C-all 3
GBSM100-MRP120-5 (2) BSM100N-1 or -2 BSM100C-1-2-3-4 5
GBSM100-MRP155-5 (2) BSM100N-3 or -4 BSM100C-5 or-6 5
GBSM100-MRP155-10 (2) BSM100N-1 BSM100C-1or-2or-3 10
* reduced backlash gearheads are available, contact Baldor
(1) Max Backlash 12 arc-min
(2) Max Backlash 10 arc-min