Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM C-Series: SSBSM100C-5150CA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  N/A
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  177.00 (20.00)
  Cont. Stall Current:  16.8
  Peak Torque Lb-In (N-m):  531 (60)
  Peak Current:  48.00
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 12.30 (1.39)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  118.9 (84.1)
  Resistance:  0.41
  Inductance (mHy):  3.5
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0747 (84.43)
  Speed at 300 Bus Volts (RPM):  2000
  Max Speed (RPM):  7000
  No. of Motor Poles:  8
 
 Feedback Device 
  Resolver 
    Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.