Stainless Steel Brushless Servo Motors
SSBSM C-Series: SSBSM80C-375CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
24.80 (2.80) |
| Cont. Stall Current: |
5 |
| Peak Torque Lb-In (N-m): |
74.3 (8.4) |
| Peak Current: |
13.90 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.00 (0.67) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
57.5 (40.7) |
| Resistance: |
2.2 |
| Inductance (mHy): |
8.2 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0049 (5.61) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
4 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|