Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM N-Series: SSBSM100N-3150CF

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  N/A
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  240.00 (27.00)
  Cont. Stall Current:  16.8
  Peak Torque Lb-In (N-m):  960 (108.5)
  Peak Current:  60.60
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 15.80 (1.79)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  153.2 (108.37)
  Resistance:  0.25
  Inductance (mHy):  2.74
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0273 (30.82)
  Speed at 300 Bus Volts (RPM):  2000
  Max Speed (RPM):  4000
  No. of Motor Poles:  8
 
 Feedback Device 
  Encoder 
    Line Count 2500ppr
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.