Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM100N-4250CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
283.00 (32.00) |
| Cont. Stall Current: |
13.4 |
| Peak Torque Lb-In (N-m): |
1132 (127.9) |
| Peak Current: |
48.50 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
23.20 (2.63) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
225.2 (159.25) |
| Resistance: |
0.46 |
| Inductance (mHy): |
4.86 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0349 (39.40) |
| Speed at 300 Bus Volts (RPM): |
1200 |
| Max Speed (RPM): |
4000 |
| No. of Motor Poles: |
8 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|