Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM N-Series: SSBSM50N-175CA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S5P103W025
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  3.90 (0.45)
  Cont. Stall Current:  0.8
  Peak Torque Lb-In (N-m):  15.6 (1.8)
  Peak Current:  2.50
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 6.31 (0.71)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  60.9 (43.1)
  Resistance:  47.5
  Inductance (mHy):  63.5
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.00006 (0.07)
  Speed at 300 Bus Volts (RPM):  4000
  Max Speed (RPM):  10000
  No. of Motor Poles:  4
 
 Feedback Device 
  Resolver 
    Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.