Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM50N-175CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
S5P138W025 |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
3.90 (0.45) |
| Cont. Stall Current: |
0.8 |
| Peak Torque Lb-In (N-m): |
15.6 (1.8) |
| Peak Current: |
2.50 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
6.31 (0.71) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
60.9 (43.1) |
| Resistance: |
47.5 |
| Inductance (mHy): |
63.5 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.00006 (0.07) |
| Speed at 300 Bus Volts (RPM): |
4000 |
| Max Speed (RPM): |
10000 |
| No. of Motor Poles: |
4 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|