Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM N-Series: SSBSM63N-375CA

Back to Ordering Information

   Tech Specs   Performance Graph   CAD Drawing   Available Options  
 
Specification Number:  S1P163W035
   
 General Parameters 
  Cont. Stall Torque Lb-In (N-m):  18.50 (2.00)
  Cont. Stall Current:  2.8
  Peak Torque Lb-In (N-m):  74 (8.4)
  Peak Current:  10.00
 
 Electrical Parameters 
  Torque Constant  Lb-In/Amp (N-m/Amp): 8.00 (0.82)
  Voltage Constant  Vpk/KRPM (VRMS/KRPM):  70.3 (49.7)
  Resistance:  5.92
  Inductance (mHy):  13.65
 
 Mechanical Parameters 
  Inertia Lb-In-s2 (Kg-cm2):  0.0005 (0.56)
  Speed at 300 Bus Volts (RPM):  4000
  Max Speed (RPM):  10000
  No. of Motor Poles:  4
 
 Feedback Device 
  Resolver 
    Speed: 1 SPEED
  Other Feedback Devices available. See Options.
   
* For certified information, contact your local Baldor office.