Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM90N-1150CF
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
42.00 (4.80) |
| Cont. Stall Current: |
3.3 |
| Peak Torque Lb-In (N-m): |
168 (19) |
| Peak Current: |
12.00 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
14.10 (1.65) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
141.3 (99.95) |
| Resistance: |
4.33 |
| Inductance (mHy): |
17.6 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.003 (3.39) |
| Speed at 300 Bus Volts (RPM): |
2000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
| Encoder |
| Line Count |
2500ppr |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|