Stainless Steel Brushless Servo Motors
SSBSM N-Series: SSBSM90N-2150CA
Back to Ordering Information
| |
Tech Specs |
|
Performance Graph |
|
CAD Drawing |
|
Available Options |
|
| Specification Number: |
N/A |
| |
|
| Cont. Stall Torque Lb-In (N-m): |
70.00 (7.90) |
| Cont. Stall Current: |
5 |
| Peak Torque Lb-In (N-m): |
280 (31.6) |
| Peak Current: |
17.60 |
| |
| Torque Constant Lb-In/Amp (N-m/Amp): |
15.90 (1.80) |
| Voltage Constant Vpk/KRPM (VRMS/KRPM): |
154.6 (109.3) |
| Resistance: |
1.92 |
| Inductance (mHy): |
10.5 |
| |
| Inertia Lb-In-s2 (Kg-cm2): |
0.0056 (6.32) |
| Speed at 300 Bus Volts (RPM): |
2000 |
| Max Speed (RPM): |
7000 |
| No. of Motor Poles: |
8 |
| |
| Resolver |
| Speed: |
1 SPEED |
| Other Feedback Devices available. See Options. |
| |
|
| * For certified information, contact your local Baldor office. |
|
|