Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Integrated Stepper/Driver

DSMS-Series

Integrated Stepper/Driver DSMS-Series
  DSMS-Series

Baldor's DSMS series is a high torque stepping motor and an integral microstepping driver designed for the open loop needs of the industrial motion control industry. The DSMS is available in three frame sizes NEMA 17, 23, and 34, providing open loop operation with torques up to 1061 oz-in (749N-cm).

The 1.8° stepper motor is combined with a microstepping drive, with up to 14 resolution setting from 400 steps to 51,200 steps per revolution. A simple Windows™ front end is used to set up resolution and other parameters.

Complete the package with Baldor's NextMoveESB, which features servo and stepper motor outputs for full coordinated motion. The NextMoveESB is a compact, panel mount motion controller. Select either the NextMoveESB number NSB003-501 (with USB/RS232) or NSB003-502 (with USB/RS485) as the motion controller or choice.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Integrated stepper motor and microstepping drive
  • Windows™ interface for quick and easy parameter setup
  • Open loop, compact, economical solution
  • Microstepping resolution up to 51,200 steps per rev
  • Three NEMA sizes available
  • For use with NextMoveESB motion controllers

Literature:

DSMS Series - Flyer
  Literature Number: FL1851

Ordering Information:

 Integrated Stepper/Driver DSMS-Series
Catalog Number
Holding Torque Input Voltage
Vdc
Oz-In N-cm
DSMS17F-1A 32 22.6 12 to 48
DSMS17F-2A 60 42.4 12 to 48
DSMS23F-2B 144 102 12 to 75
DSMS23F-3B 239 169 12 to 75
DSMS34F-1B 381 269 12 to 75
DSMS34F-2B 575 406 12 to 75
DSMS34F-3B 1061 749 12 to 75
 Parameter Setup Cable
CBL055-501 --- --- ---