English
English
français (Canada)
Go

1021WD

28M 4P GRNDR

Product Information Packet PDF

Ship Weight 146.000 LB
UPC 781568127209

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 1.5
Number of Poles 4
Phase 3
Shaft Diameter 0.875 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
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
CAT.NO.
HP 1.5 VOLTS 208-230/460
PHASE 3 AMPS 2.6/1.3
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G10-239-4
NP0113

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 18.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 14.1 LB-FT
Pull-Up Torque 8.44 LB-FT
Locked-Rotor Torque 10.9 LB-FT
Starting Current 11.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 50.0 73.0 82.0 86.0 87.0 88.0 0.0
Efficiency 0.0 80.9 84.8 84.4 81.9 78.7 74.5 0.0
Speed (RPM) 1,798 1,780 1,757 1,734 1,706 1,674 1,633 0
Line Amps 0.78 0.88 1.15 1.52 1.97 2.51 3.09 0.00

Performance Curves

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G0FH1807A01SP GUARD,LH,10"GRINDER 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
B103 WHEEL, 10X1X7/8X60 GRIT 1.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
B102 10" 36 GRIT GRINDING WHEEL 127.00 USD
B103 10" 60 GRIT GRINDING WHEEL 127.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
DC10 DUST CONTROL UNIT 3,210.00 USD