English
English
français (Canada)
Go

1022WD

28C 4P GRNDR W/EXH

Product Information Packet PDF

Ship Weight 145.000 LB
UPC 781568127193

Specs

Frequency 60.00 Hz
Nameplate Output 1
Number of Poles 4
Phase 1
Shaft Diameter 0.875 IN
Speed 1800 rpm
Voltage 115 V
230 V
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
CAT.NO. 1022WD
HP 1 VOLTS 115/230
PHASE 1 AMPS 9.8/4.9
HZ 60 RPM 1800
SER.NO
SPEC. G10-237-2
NP3118

Parts

Part Number Description Quantity
OC3012F12SP CYL OIL CAP 12MFD/370V 1.000 EA
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G8EP3900A01SP ENDPLATE, MACH 1.000 EA
G0FH1807A01SP GUARD,LH,10"GRINDER 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
HA6101A01SP SUPPORT, TOOL REST MACH 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
G0AP1002SP SPARK BREAKER ZINC PLATED 1.000 EA
B103 WHEEL, 10X1X7/8X60 GRIT 1.000 EA
XY8809A62SP 7/8-9 NUT L.H. HEX (NC) 1.000 EA
XY8809A12SP 7/8-9 NUT R.H. HEX (NC) 1.000 EA
GA25 TOOL TRAY ASSY 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
HA6094A01SP CLAMP FOR SUPPORT ARM X PLATED 2.000 EA
SP9000SP 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 594.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 480.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 448.00 USD
B102 10" 36 GRIT GRINDING WHEEL 127.00 USD
B103 10" 60 GRIT GRINDING WHEEL 127.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
DC10 DUST CONTROL UNIT 3,210.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
BQ2-015-CC 1PH Brake,NEMA 1 208-230 VAC,50/60Hz
BQ2-015-CP 1PH Brake, Panel 208-230 VAC, 50/60 Hz