Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
105W
28M 4P GRNDR W/EXH
Product Information Packet PDF
Ship Weight | 133.000 LB |
---|---|
UPC | 781568127186 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
1.5
Number of Poles
4
Phase
3
Shaft Diameter
0.875 IN
Speed
1500 rpm
1800 rpm
1800 rpm
Voltage
575 V
Wheel Bore Size
0.8750 IN
Wheel Diameter
10.0000 IN
Wheel Face
1.0000 IN
Nameplate
CAT.NO. | 105W | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 1.5 | VOLTS | 575 | |||||||||||||||||||||
PHASE | 3 | AMPS | 1.75//1.65 | |||||||||||||||||||||
HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||
SPEC. | G10-163G0361 | |||||||||||||||||||||||
NP0113 |
Performance
Performance at 575 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
27.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
101° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
20.85 LB-FT
Pull-Up Torque
17.11 LB-FT
Locked-Rotor Torque
20.75 LB-FT
Starting Current
14.24 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 33.0 | 54.0 | 68.0 | 77.0 | 83.0 | 87.0 | 0.0 |
Efficiency | 0.0 | 74.8 | 82.2 | 83.4 | 82.4 | 80.5 | 77.6 | 0.0 |
Speed (RPM) | 1,497 | 1,482 | 1,466 | 1,449 | 1,430 | 1,409 | 1,384 | 0 |
Line Amps | 1.13 | 1.16 | 1.28 | 1.49 | 1.77 | 2.10 | 2.50 | 0.00 |
Performance Curves
Performance at 575 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
27.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
82° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
15.92 LB-FT
Pull-Up Torque
12.19 LB-FT
Locked-Rotor Torque
14.78 LB-FT
Starting Current
12.99 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 40.0 | 63.0 | 76.0 | 83.0 | 88.0 | 89.0 | 0.0 |
Efficiency | 0.0 | 80.4 | 85.5 | 85.5 | 83.9 | 81.6 | 78.5 | 0.0 |
Speed (RPM) | 1,797 | 1,778 | 1,759 | 1,739 | 1,716 | 1,691 | 1,661 | 0 |
Line Amps | 0.84 | 0.89 | 1.05 | 1.30 | 1.61 | 1.97 | 2.40 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
G0FH1807A01SP | GUARD,LH,10"GRINDER | 1.000 EA |
HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
HA6101A01SP | SUPPORT, TOOL REST MACH | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G8AP1003A01SP | TOOL REST | 1.000 EA |
G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
G0AP1002SP | SPARK BREAKER ZINC PLATED | 1.000 EA |
B103 | WHEEL, 10X1X7/8X60 GRIT | 1.000 EA |
XY8809A62SP | 7/8-9 NUT L.H. HEX (NC) | 1.000 EA |
XY8809A12SP | 7/8-9 NUT R.H. HEX (NC) | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA20E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 632.00 USD |
GA24 | WATER POT | 102.00 USD |
B102 | 10" 36 GRIT GRINDING WHEEL | 180.00 USD |
B103 | 10" 60 GRIT GRINDING WHEEL | 180.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
GA11 | PAIR EYESHIELDS | 170.00 USD |
DC10 | DUST CONTROL UNIT | 5,466.00 USD |