English
English
français (Canada)
Go

1216W

3HP, 1500/1800RPM, 3PH, 50/60HZ, 3628M, GRND

Product Information Packet PDF

Ship Weight 248.000 LB
UPC 781568127223

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 3
Number of Poles 4
Phase 3
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 12.0000 IN
Wheel Face 2.0000 IN
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
CAT.NO. 1216W
HP 3 VOLTS 208-230/460
PHASE 3 AMPS 8-7.4/3.7
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G12-118C-0004
BLANK
NP3412L

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
HA6094A01SP CLAMP FOR SUPPORT ARM X PLATED 2.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B125 12" 30 GRIT GRINDING WHEEL 289.00 USD
B126 12' 46 GRIT GRINDING WHEEL 291.00 USD
DC12 DUST CONTROL UNIT 3,638.00 USD
DC12-3 DUST CONTROL UNIT 3,638.00 USD