English
English
français (Canada)
Go

1217W

2HP, 1800RPM, 1PH, 60HZ, 3634L, GRND

Product Information Packet PDF

Ship Weight 253.000 LB
UPC 781568127230

Specs

Frequency 60.00 Hz
Nameplate Output 2
Number of Poles 4
Phase 1
Shaft Diameter 1.250 IN
Speed 1800 rpm
Voltage 115 V
230 V
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
CAT.NO. 1217W
HP 2 VOLTS 115/230
PHASE 1 AMPS 20/10
HZ 60 RPM 1800
SER.NO
SPEC. G12-119B-0002
BLANK
NP3361L

Performance

Performance at 230 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.997 Ohms A Ph / 0.665 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 14 LB-FT
Pull-Up Torque 11.8 LB-FT
Locked-Rotor Torque 14.2 LB-FT
Starting Current 58.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 25.0 49.0 64.0 73.0 79.0 82.0 86.0 0.0
Efficiency 0.0 50.6 64.5 68.3 68.7 66.4 64.6 0.0
Speed (RPM) 1,793 1,782 1,770 1,756 1,739 1,720 1,696 0
Line Amps 6.04 6.70 7.99 9.76 11.90 14.60 17.00 0.00

Performance Curves

Parts

Part Number Description Quantity
EC1645A06SP ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B125 12" 30 GRIT GRINDING WHEEL 289.00 USD
B126 12' 46 GRIT GRINDING WHEEL 291.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
BQ2-015-CC 1PH Brake,NEMA 1 208-230 VAC,50/60Hz
BQ2-015-CP 1PH Brake, Panel 208-230 VAC, 50/60 Hz
DC12 DUST CONTROL UNIT 3,638.00 USD