Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1250
2HP, 1800RPM, 1PH, 60HZ, 3634L, BUFF
Product Information Packet PDF
Ship Weight | 164.000 LB |
---|---|
UPC | 781568127537 |
Specs
Frequency
60.00 Hz
Nameplate Output
2
Number of Poles
4
Phase
1
Shaft Diameter
1.250 IN
Speed
1800 rpm
Voltage
115 V
230 V
230 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
12.0000 IN
Wheel Face
2.0000 IN
Nameplate
CAT.NO. | 1250 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 2 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
PHASE | 1 | AMPS | 20/10 | |||||||||||||||||||||||||||||||||
HZ | 60 | RPM | 1800 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G12-120A-0002 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3352L |
Performance
Performance at 230 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.997 Ohms A Ph / 0.665 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
14 LB-FT
Pull-Up Torque
11.8 LB-FT
Locked-Rotor Torque
14.2 LB-FT
Starting Current
58.6 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 25.0 | 49.0 | 64.0 | 73.0 | 79.0 | 82.0 | 86.0 | 0.0 |
Efficiency | 0.0 | 50.6 | 64.5 | 68.3 | 68.7 | 66.4 | 64.6 | 0.0 |
Speed (RPM) | 1,793 | 1,782 | 1,770 | 1,756 | 1,739 | 1,720 | 1,696 | 0 |
Line Amps | 6.04 | 6.70 | 7.99 | 9.76 | 11.90 | 14.60 | 17.00 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |
BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |