Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1251
2HP, 3600RPM, 1PH, 60HZ, 3634L, BUFF
Product Information Packet PDF
Ship Weight | 160.000 LB |
---|---|
UPC | 781568127544 |
Specs
Frequency
60.00 Hz
Nameplate Output
2
Number of Poles
2
Phase
1
Shaft Diameter
1.250 IN
Speed
3600 rpm
Voltage
115 V
230 V
230 V
Nameplate
CAT.NO. | 1251 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 2 | VOLTS | 115/230 | |||||||||||||||||||||||||||||||||
PHASE | 1 | AMPS | 21/10.5 | |||||||||||||||||||||||||||||||||
HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G12-120B-0113 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3352L |
Parts
Part Number | Description | Quantity |
---|---|---|
EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 5,877.00 USD |
BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz | 6,648.00 USD |
BQ2-015-CC | 1PH Brake,NEMA 1 208-230 VAC,50/60Hz | |
BQ2-015-CP | 1PH Brake, Panel 208-230 VAC, 50/60 Hz |