English
English
français (Canada)
Go

1252

3HP, 1500/1800RPM, 3PH, 50/60HZ, 3628M, BUFF

Product Information Packet PDF

Ship Weight 156.000 LB
UPC 781568127551

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 3
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 12.0000 IN
Wheel Face 2.0000 IN
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
CAT.NO. 1252
HP 3 VOLTS 208-230/460
PHASE 3 AMPS 8-7.4/3.7
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G12-121C-0004
BLANK
NP3411L

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD