Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
129W
3HP, 1500/1800RPM, 3PH, 50/60HZ, 3628M, GRND
Product Information Packet PDF
Ship Weight | 256.000 LB |
---|---|
UPC | 781568127247 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
3
Number of Poles
4
Phase
3
Product Style
GRINDER
Shaft Diameter
1.250 IN
Speed
1500 rpm
1800 rpm
1800 rpm
Voltage
575 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
12.0000 IN
Wheel Face
2.0000 IN
Nameplate
CAT.NO. | 129W | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 3 | VOLTS | 575 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 3 | |||||||||||||||||||||||||||||||||
HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G12-118B-0047 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3412L |
Parts
Part Number | Description | Quantity |
---|---|---|
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
GA9 | EYESHIELD ASSY | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
MN909 | EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
GA11 | PAIR EYESHIELDS | 170.00 USD |
B125 | 12" 30 GRIT GRINDING WHEEL | 408.00 USD |
B126 | 12' 46 GRIT GRINDING WHEEL | 411.00 USD |
DC12 | DUST CONTROL UNIT | 5,687.00 USD |
DC12-3 | DUST CONTROL UNIT | 5,687.00 USD |