English
English
français (Canada)
Go

1406W

35M 4P GRINDER

Product Information Packet PDF

Ship Weight 359.000 LB
UPC 781568127254

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 5
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1406W
HP 5 VOLTS 230
PHASE 3 AMPS 12.7
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G14-116E-0119G1
BLANK
NP3412L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.06 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 53.78 LB-FT
Pull-Up Torque 22.93 LB-FT
Locked-Rotor Torque 31.17 LB-FT
Starting Current 41.65 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 41.0 63.0 75.0 82.0 85.0 87.0 0.0
Efficiency 0.0 82.7 88.7 89.9 90.1 90.0 89.4 0.0
Speed (RPM) 1,799 1,791 1,784 1,776 1,768 1,759 1,749 0
Line Amps 3.16 3.49 4.18 5.18 6.35 7.63 9.02 0.00

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B147 14" 30 GRIT GRINDING WHEEL 545.00 USD
B148 14" 46 GRIT GRINDING WHEEL 545.00 USD
DC14-3 DUST CONTROL FOR 14 IN GRINDER 3,654.00 USD