English
English
français (Canada)
Go

1407W

7.5HP, 1500/1800RPM, 3PH, 50/60HZ, 3744M

Product Information Packet PDF

Ship Weight 372.000 LB
UPC 781568127285

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 7.5
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1407W
HP 7.5 VOLTS 230
PHASE 3 AMPS 20
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G14-116B-0037G1
BLANK
NP3412L

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B147 14" 30 GRIT GRINDING WHEEL 545.00 USD
B148 14" 46 GRIT GRINDING WHEEL 545.00 USD
DC14-3 DUST CONTROL FOR 14 IN GRINDER 3,654.00 USD