English
English
français (Canada)
Go

1408W

5HP, 1500/1800RPM, 3PH, 50/60HZ, 3735M, GRND

Product Information Packet PDF

Ship Weight 358.000 LB
UPC 781568127278

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 5
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 575 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1408W
HP 5 VOLTS 575
PHASE 3 AMPS 5.5
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G14-116D-0047
BLANK
NP3412L

Performance

Performance at 575 V, 50 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.55 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 73.1 LB-FT
Pull-Up Torque 40 LB-FT
Locked-Rotor Torque 44 LB-FT
Starting Current 37.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 43.0 64.0 76.0 83.0 86.0 88.0 0.0
Efficiency 0.0 75.6 84.1 86.6 87.2 87.1 86.4 0.0
Speed (RPM) 1,499 1,489 1,478 1,467 1,456 1,443 1,430 0
Line Amps 2.61 2.89 3.47 4.26 5.20 6.24 7.37 0.00

Performance Curves

Performance at 575 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.55 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 51.1 LB-FT
Pull-Up Torque 23 LB-FT
Locked-Rotor Torque 26.4 LB-FT
Starting Current 31.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 13.0 54.0 74.0 83.0 87.0 89.0 90.0 0.0
Efficiency 0.0 77.4 85.2 87.4 87.8 87.5 86.7 0.0
Speed (RPM) 1,798 1,786 1,774 1,761 1,747 1,731 1,715 0
Line Amps 1.92 2.27 2.97 3.87 4.88 5.98 7.18 0.00

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B147 14" 30 GRIT GRINDING WHEEL 545.00 USD
B148 14" 46 GRIT GRINDING WHEEL 545.00 USD
DC14-3 DUST CONTROL FOR 14 IN GRINDER 3,654.00 USD