Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1409W
40M 4P GRINDER
Product Information Packet PDF
Ship Weight | 374.000 LB |
---|---|
UPC | 781568127308 |
Specs
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Nameplate Output
7.5
Number of Poles
4
Phase
3
Product Style
GRINDER
Shaft Diameter
1.250 IN
Speed
1500 rpm
1800 rpm
1800 rpm
Voltage
575 V
Wheel Bore Size
1.2500 IN
Wheel Diameter
14.0000 IN
Wheel Face
3.0000 IN
Nameplate
CAT.NO. | 1409W | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 7.5 | VOLTS | 575 | |||||||||||||||||||||||||||||||||
PHASE | 3 | AMPS | 8 | |||||||||||||||||||||||||||||||||
HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||||||||||||||
SER.NO | ||||||||||||||||||||||||||||||||||||
SPEC. | G14-116A-0120 | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||
NP3412L |
Performance
Performance at 575 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.79 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
50.6 LB-FT
Pull-Up Torque
20 LB-FT
Locked-Rotor Torque
25.5 LB-FT
Starting Current
31.5 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 56.0 | 78.0 | 85.0 | 88.0 | 89.0 | 88.0 | 0.0 |
Efficiency | 0.0 | 90.1 | 92.2 | 91.8 | 90.8 | 89.3 | 87.4 | 0.0 |
Speed (RPM) | 1,800 | 1,791 | 1,783 | 1,773 | 1,763 | 1,751 | 1,737 | 0 |
Line Amps | 2.28 | 2.80 | 3.94 | 5.39 | 7.03 | 8.87 | 11.00 | 0.00 |
Performance Curves
Performance at 575 V, 50 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.79 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
71.2 LB-FT
Pull-Up Torque
20 LB-FT
Locked-Rotor Torque
39.8 LB-FT
Starting Current
37.7 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 45.0 | 69.0 | 80.0 | 85.0 | 87.0 | 88.0 | 0.0 |
Efficiency | 0.0 | 88.0 | 91.0 | 91.1 | 90.3 | 89.0 | 87.3 | 0.0 |
Speed (RPM) | 1,500 | 1,493 | 1,485 | 1,478 | 1,469 | 1,460 | 1,449 | 0 |
Line Amps | 3.14 | 3.52 | 4.50 | 5.80 | 7.34 | 9.07 | 11.00 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
GA9 | EYESHIELD ASSY | 1.000 EA |
MN909 | EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 975.00 USD |
GA9 | PAIR LIGHTED EYESHIELDS | 250.00 USD |
GA9-1 | SINGLE LIGHTED EYESHIELD | 138.00 USD |
GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 278.00 USD |
GA11 | PAIR EYESHIELDS | 120.00 USD |
B147 | 14" 30 GRIT GRINDING WHEEL | 545.00 USD |
B148 | 14" 46 GRIT GRINDING WHEEL | 545.00 USD |
DC14-3 | DUST CONTROL FOR 14 IN GRINDER | 3,654.00 USD |