English
English
français (Canada)
Go

1411W

40M 4P GRINDER

Product Information Packet PDF

Ship Weight 381.000 LB
UPC 781568127292

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 7.5
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1411W
HP 7.5 VOLTS 208-230/460
PHASE 3 AMPS 18.8/9.4
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G14-116C-0040
BLANK
NP3361L

Performance

Performance at 460 V, 50 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.94 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 36° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 95.9 LB-FT
Pull-Up Torque 36.5 LB-FT
Locked-Rotor Torque 55.8 LB-FT
Starting Current 67.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 53.0 74.0 82.0 85.0 87.0 87.0 0.0
Efficiency 0.0 83.8 89.2 89.9 89.5 87.9 85.4 0.0
Speed (RPM) 1,499 1,490 1,480 1,470 1,459 1,447 1,431 0
Line Amps 3.26 3.86 5.23 7.10 9.20 11.50 14.12 0.00

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
G2AP1002A01SP TOOL REST, MACH (G) MACHINED 6 ON 1.000 EA
HA6049A01SP SUPPORT, TOOL REST, MACH 1.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
GA9 EYESHIELD ASSY 1.000 EA
MN909 EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN903 INSTR MANUAL FOR GRINDERS 9/03 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 975.00 USD
GA9 PAIR LIGHTED EYESHIELDS 250.00 USD
GA9-1 SINGLE LIGHTED EYESHIELD 138.00 USD
GA9S PAIR EYESHIELDS W/ ON-OFF SWITCH 278.00 USD
GA11 PAIR EYESHIELDS 120.00 USD
B147 14" 30 GRIT GRINDING WHEEL 545.00 USD
B148 14" 46 GRIT GRINDING WHEEL 545.00 USD
DC14-3 DUST CONTROL FOR 14 IN GRINDER 3,654.00 USD