English
English
français (Canada)
Go

1453

7.5HP, 3000/3600RPM, 3PH, 50/60HZ, 3735M

Product Information Packet PDF

Ship Weight 223.000 LB
UPC 781568127612

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 7.5
Number of Poles 2
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 3000 rpm
3600 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1453
HP 7.5 VOLTS 230
PHASE 3 AMPS 20
HZ 50//60 RPM 3000//3600
SER.NO
SPEC. G14-117A-0046G1
BLANK
NP3411L

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD