English
English
français (Canada)
Go

1458

5HP, 1500/1800RPM, 3PH, 50/60HZ, 3735M, BUFF

Product Information Packet PDF

Ship Weight 218.000 LB
UPC 781568127599

Specs

Frequency 50.00 Hz
60.00 Hz
Nameplate Output 5
Number of Poles 4
Phase 3
Product Style GRINDER
Shaft Diameter 1.250 IN
Speed 1500 rpm
1800 rpm
Voltage 208 V
230 V
460 V
Wheel Bore Size 1.2500 IN
Wheel Diameter 14.0000 IN
Wheel Face 3.0000 IN
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
CAT.NO. 1458
HP 5 VOLTS 230
PHASE 3 AMPS 13.6
HZ 50//60 RPM 1500//1800
SER.NO
SPEC. G14-117C-0036G1
BLANK
NP3411L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 50.4 LB-FT
Pull-Up Torque 21.4 LB-FT
Locked-Rotor Torque 29.1 LB-FT
Starting Current 38.7 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 13.0 53.0 74.0 83.0 87.0 90.0 90.0 0.0
Efficiency 0.0 76.9 84.7 86.7 87.1 86.5 85.5 0.0
Speed (RPM) 1,798 1,784 1,770 1,755 1,739 1,721 1,702 0
Line Amps 2.43 2.87 3.74 4.87 6.15 7.56 9.09 0.00

Performance Curves

Performance at 460 V, 50 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 71.6 LB-FT
Pull-Up Torque 35.3 LB-FT
Locked-Rotor Torque 47.8 LB-FT
Starting Current 46 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 43.0 64.0 76.0 83.0 86.0 88.0 0.0
Efficiency 0.0 73.7 82.7 85.4 86.0 85.7 84.9 0.0
Speed (RPM) 1,498 1,487 1,475 1,462 1,449 1,434 1,419 0
Line Amps 3.33 3.67 4.40 5.40 6.58 7.91 9.36 0.00

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
XZ2007A62SP 1 1/4-7 NUT LH HEX (NC) 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD