English
English
français (Canada)
Go

248-151TD

28L 2P GRNDR PIVOTAL

Product Information Packet PDF

Ship Weight 95.000 LB
UPC 781568127636

Specs

Catalog Number 248-151TD
Enclosure TEFC
Frame Material Steel
Frequency 60.00 Hz
60.00 Hz
Motor Letter Type Cap Start, Induction Run
Nameplate Output 1.5
Number of Poles 2
2
Output @ Frequency 1.500 HP @ 60 HZ
Phase 1
1
Speed 3450 rpm
3450 rpm
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage 115 V
230 V
Voltage @ Frequency 230.0 V @ 60 HZ
115.0 V @ 60 HZ
Ambient Temperature 40 °C
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 15.000 A @ 115.0 V
7.500 A @ 230.0 V
Design Code L
Duty Rating CONT
Efficiency @ 100% Load 70.0 %
Feedback Device NO FEEDBACK
Insulation Class B
KVA Code H
Motor Lead Quantity/Wire Size 4 @ 16 AWG
Motor Type 3528L
Mounting Arrangement F1
Overall Length 16.62 IN
Power Factor 82
Product Family Pivot Belt Sander
Service Factor 1.00
Shaft Rotation Fixed Opposite Standard
Shaft Slinger Indicator No Slinger
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
CAT.NO. 248-151TD
HP 1.5 VOLTS 115/230
PHASE 1 AMPS 15/7.5
HZ 60 RPM 3450
SER.NO
SPEC. B2-5A
NP3118

Performance

Performance at 230 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.26 Ohms A Ph / 1.23 Ohms B Ph
Temp. Rise @ Rated Load 70° C
Temp. Rise @ S.F. Load 84° C
Start Configuration DOL
Break-Down Torque 5.6 LB-FT
Pull-Up Torque 5.2 LB-FT
Locked-Rotor Torque 5.5 LB-FT
Starting Current 42 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 22.0 47.0 64.0 73.0 80.0 84.0 86.0 82.0
Efficiency 0.0 51.9 65.3 68.4 71.2 70.6 68.4 70.8
Speed (RPM) 3,591 3,567 3,541 3,514 3,475 3,439 3,397 3,453
Line Amps 4.50 5.00 5.80 6.90 8.60 10.20 12.10 9.60

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
G8AP1003A01SP TOOL REST 1.000 EA
B2AP1005A02 PLATEN FOR BELT GRINDER WELKER 1.000 EA
B2FH2806A01SP CONTACT WHEEL GUARD 1.000 EA
B2FH2801A01SP GRINDER GUARD, MACH 1.000 EA
B2AP3003A01SP IDLER WHEEL -- BELT GRINDER 1.000 EA
B2AP5001A01SP CONTACT WHEEL ASSY WITH RUBBER THREAD 1.000 EA
XY7510A12SP 3/4-10 NUT R.H. HEX (NC) ZINC PLATED 1.000 EA
AB248 ABRASIVE BELT, 2" X 48", 80 GRIT,CERAMIC 1.000 EA
B2FH2810A01SP GUARD (HALF) MACHINED, USE W/B2FH2811A01 1.000 EA
B2FH2808A01SP GUARD COVER, MACH 1.000 EA
B2FH2809A01SP GUARD COVER, MACH 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN902 MANUAL FOR BELT GRINDERS 1.000 EA

Accessories

Part Number Description List Price
GA16 PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" 838.00 USD
GA14 PEDESTAL FABRICATED STEEL W/SHELVES 677.00 USD
GA20 PEDESTAL INDUSTRIAL, CAST IRON 8"-14" 1,375.00 USD
GA20E PEDESTAL LIGHT INDUSTRIAL,STEEL 632.00 USD
AB248 2' X 48" 80 GRIT GRINDER BELT 85.00 USD
BQ1-015-CC 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz
BQ1-015-CP 1PH Brake, Panel 110-125 VAC, 50/60 Hz
BQ2-015-CC 1PH Brake,NEMA 1 208-230 VAC,50/60Hz
BQ2-015-CP 1PH Brake, Panel 208-230 VAC, 50/60 Hz